Download document () of 20
We make what matters work*

167341
SPBT12-280

Eaton Moeller series xPole - SPBT12 Surge Protection Device. Lightning current and surge arresters, plug-in unit, 12, 5 kA

General specifications

Product Name
Eaton Moeller series xPole - SPBT12 Surge protection device
Catalog Number
167341
EAN
4015081638413
Product Length/Depth
80 mm
Product Height
65 mm
Product Width
17.5 mm
Product Weight
0.231 kg
Compliances
RoHS conform

Product specifications

Specific energy (W/R)
39.1 kJ/Ohm
Test class
Type 1 + 2
Conductor cross section (flexible, fine-strand) - max
35 mm²
Conductor cross section (solid, solid-strand) - max
25 mm²
Continuous voltage at AC - max
280 V
Lightning impulse current (10/350 µs)
12.5 kA
Nominal voltage at AC
280 V
Voltage protection level
1.5 KV
Frame
1 modular spacing
Degree of protection
IP20
Mounting method
On basic element
Signalling at the device
Optic
Overcurrent protection device, series connection (fuse) - max
160 A
Voltage protection level (L-PE)
1.5 KV
Number of poles
Single-pole
System configuration type
TN
Other
Type
Surge arrester
Application
  • Open areas
  • Residential buildings
  • Utility buildings

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.