Download document () of 20
We make what matters work*

170484

Eaton Moeller series xPole - SPDT3 Surge Protection Device. Surge arrester plug-in unit, 280VAC, 1p

General specifications

Product Name
Eaton Moeller series xPole - SPDT3 Surge protection device
Catalog Number
170484
EAN
4015081669820
Product Length/Depth
52 mm
Product Height
60 mm
Product Width
17.5 mm
Product Weight
0.044 kg
Compliances
RoHS conform
Certifications
CE

Product specifications

Frame
1 modular spacing
Degree of protection
IP20
Mounting method
On basic element
Signalling at the device
Optic
System configuration type
Other
Type
Surge arrester
Application
  • Open areas
  • Residential buildings
  • Utility buildings
Conductor cross section (solid, solid-strand) - max
25 mm²
Conductor cross section (solid, solid-strand) - min
25 mm²
Continuous voltage at AC - max
280 V
Discharge surge current (8/20) - max
10 kA
Nominal discharge surge current (8/20)
5 kA
Nominal voltage at AC
280 V
Number of conductors without earthing
0
Voltage protection level
1.4 KV
Overcurrent protection device, series connection (fuse) - max
125 A

Export product specification