Download document () of 20
We make what matters work*

170487

Eaton Moeller series xPole - SPDT3 Surge Protection Device. Surge arresters complete, 1pole+N, 335VAC

General specifications

Product Name
Eaton Moeller series xPole - SPDT3 Surge protection device
Catalog Number
170487
EAN
4015081669851
Product Length/Depth
80 mm
Product Height
68 mm
Product Width
35 mm
Product Weight
0.198 kg
Compliances
RoHS conform
Certifications
CE

Product specifications

Frame
2 modular spacing
Degree of protection
IP20
Mounting method
DIN rail (top hat rail) 35 mm
Signalling at the device
Optic
System configuration type
Other
Type
Surge arrester
Application
  • Open areas
  • Residential buildings
  • Utility buildings
Conductor cross section (solid, solid-strand) - max
25 mm²
Conductor cross section (solid, solid-strand) - min
25 mm²
Continuous voltage at AC - max
335 V
Discharge surge current (8/20) - max
10 kA
Nominal discharge surge current (8/20)
2.5 kA
Nominal voltage at AC
335 V
Number of conductors without earthing
1
Voltage protection level
1.6 KV
Overcurrent protection device, series connection (fuse) - max
125 A

Export product specification