Knowledge Search
Download document () of 20
We make what matters work*

170550
FRBMM-D20/1N/01-A

Eaton Moeller series xEffect - FRBm6/M RCBO - residual-current circuit breaker with overcurrent protection. RCD/MCB, 20A, 100mA, MCB trip type D, 1-phase+N, RCCB trip type: A

General specifications

Product Name
Eaton Moeller series xEffect - FRBmM RCBO - residual-current circuit breaker with overcurrent protection
Catalog Number
170550
EAN
4015081673377
Product Length/Depth
80 mm
Product Height
75 mm
Product Width
35 mm
Product Weight
0.19 kg
Compliances
CE Marked
RoHS conform
Certifications
CE
EN45545-2
IEC 61373

Product specifications

Amperage Rating
20 A
Voltage rating
240 V - 240 V
Surge current capacity
0.25 kA
Voltage type
AC
Width in number of modular spacings
2
Features
Concurrently switching N-neutral
Operating ambient temperature - max
40 °C
Operating ambient temperature - min
-25 °C
Product range
FRBmM
Rated current
20 A
Rated fault currents of product range
10, 30, 100, 300 MilliAmpere
Rated switching capacity (IEC/EN 61009)
10 kA
Static heat dissipation, non-current-dependent
0 W
Tripping characteristic
D
Built-in depth
75.5 mm
Current limiting class
3
Rated short-circuit breaking capacity (EN 60947-2)
15 kA
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Fault current rating
0.1 A
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Number of poles (protected)
1
Number of poles (total)
2
Rated operational voltage (Ue) - max
240 V
Rated short-circuit breaking capacity (IEC 60947-2)
15 kA
Rated switching capacity
10 kA
Basic function
Combined RCD/MCB devices
Mounting Method
DIN rail
Rated impulse withstand voltage (Uimp)
4 kV
Degree of protection
IP20
Operating ambient temperature hint
Keep in mind the derating at temperatures higher than 40 °C
Tripping
Non-delayed
Overvoltage category
III
Pollution degree
2
Impulse withstand current
Partly surge-proof, 250 A
Leakage current type
A
Release characteristic
D
Sensitivity type
Pulse-current sensitive
Frequency rating
50 Hz
Rated insulation voltage (Ui)
500 V
Connectable conductor cross section (solid-core) - min
1 mm²
Connectable conductor cross section (solid-core) - max
25 mm²
Connectable conductor cross section (multi-wired) - min
1 mm²
Connectable conductor cross section (multi-wired) - max
25 mm²
Rated short-circuit breaking capacity (EN 61009)
10 kA
Rated short-circuit breaking capacity (EN 61009-1)
10 kA
Number of poles
Single-pole + N
Disconnection characteristic
Undelayed
Type
RCBO
Application
Switchgear for industrial and advanced commercial applications

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.
Serial Number Verified :
Authenticated: ✓
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.