Knowledge Search
Download document () of 20
We make what matters work*

170M1564D

Fuse-link, high speed, 50 A, AC 690 V, DIN 000, gR, DIN, IEC, dual indicator, live gripping lugs

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1564D
UPC
051712334754
EAN
5027590441285
Product Length/Depth
79 mm
Product Height
51 mm
Product Width
21 mm
Product Weight
135.8 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
50 A
Class
Class gR
Clearing (I2T)
815 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
115
Voltage rating
690 V (IEC), 700 V (UL)
Watt losses
9.5 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fitted with:
Dual indicator
Fuse indicator
Combination fuse status indicator
Fuse size
000
Fuse type
DIN 43620
Bladed

Export product specification