Knowledge Search
Download document () of 20
We make what matters work*

170M2663
FUSE 80A 690V 00TN/80 GR

Fuse-link, high speed, 80 A, AC 690 V, DIN 00, gR, DIN, IEC, single indicator, live gripping lugs

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2663
UPC
051712812238
EAN
5027590442398
Product Length/Depth
98 mm
Product Height
51 mm
Product Width
28 mm
Product Weight
221 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
80 A
Voltage rating
690 V (IEC)
Voltage type
AC
Clearing (I2T)
2100 at 660 V
Pre arc (I2T)
310
Watt losses
15 W
Breaking capacity
200 kA
Class
Class gR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
TN/80 Type T Indicator for Micro
Fuse indicator
Top fuse status indicator
Fuse size
00

Export product specification