Knowledge Search
Download document () of 20
We make what matters work*

170M2676

Fuse-link, high speed, 35 A, AC 1000 V, DIN 00, aR, DIN, IEC, single indicator, live gripping lugs

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2676
UPC
051712587792
EAN
5027590442589
Product Length/Depth
217 mm
Product Height
65 mm
Product Width
85 mm
Product Weight
208.8333333 g
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
35 A
Voltage rating
1000 V (IEC)
Voltage type
AC
Watt losses
12 W
Breaking capacity
125 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43620
T indicator for micro
Bladed
Fuse indicator
Top fuse status indicator
Fuse size
00
Fitted with:
Type T Indicator for micro

Export product specification