Knowledge Search
Download document () of 20
We make what matters work*

170M2677

Fuse-link, high speed, 40 A, AC 1000 V, DIN 00, aR, DIN, IEC, single indicator, live gripping lugs

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2677
UPC
051712671705
EAN
5027590442602
Product Length/Depth
79 mm
Product Height
60 mm
Product Width
30 mm
Product Weight
207.5 g
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
40 A
Voltage rating
1000 V (IEC)
Voltage type
AC
Watt losses
13 W
Breaking capacity
125 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43620
T indicator for micro
Bladed
Fuse indicator
Top fuse status indicator
Fuse size
00
Fitted with:
Type T Indicator for micro

Export product specification