Knowledge Search
Download document () of 20
We make what matters work*

170M2691
FUSE 10A 690V DIN 00 GR

Eaton Bussmann series high speed square body fuse, 700V (UL), 690V (IEC), 10A, 200 kAIC, Top fuse status indicator, Fuse, Blade end X Din 43-620 blade end, Class gR, DIN 43 620

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2691
UPC
051712233736
EAN
5027590442763
Product Length/Depth
217 mm
Product Height
65 mm
Product Width
85 mm
Product Weight
218 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
10 A
Voltage rating
690 V (IEC)
Voltage type
AC
Clearing (I2T)
20 at 600 V
Pre arc (I2T)
3.8
Watt losses
3.5 W
Breaking capacity
200 kA
Class
Class gR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43620
T indicator for micro
Bladed
Fuse indicator
Top fuse status indicator
Fuse size
00
Fitted with:
Type T Indicator for micro

Export product specification