Knowledge Search
Download document () of 20
We make what matters work*

170M2720

Eaton Bussmann series square body fuse, Visual indicator 200 kA Flush-end contact metric thread 60mm center distance Square body DIN 43-653 Power converters/rectifiers 690V 700V 60W 00 350A

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2720
UPC
051712254380
Product Length/Depth
62 mm
Product Height
64 mm
Product Width
30 mm
Product Weight
600 g
Compliances
CE Marked
Certifications
CSA Certified
IEC Rated
UL Recognized

Electrical data

Amperage Rating
350 A
Voltage rating
690 V, 700 V
Clearing (I2T)
13500 at 91500 V
Pre arc (I2T)
13500
Watt losses
60 W
Class
Class gR

Product specification

Fuse indicator
Non Indicating
Fuse size
0

Export product specification