Knowledge Search
Download document () of 20
We make what matters work*

170M2770

Fuse-link, high speed, 350 A, AC 690 V, size 00, 30 x 62 x 64 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2770
UPC
051712254519
EAN
5027590443500
Product Length/Depth
75 mm
Product Height
77 mm
Product Width
163 mm
Product Weight
228.2 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
350 A
Voltage rating
690 V (IEC)
Voltage type
AC
Clearing (I2T)
91500 at 660 V
Pre arc (I2T)
13500
Watt losses
60 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
00BTN/60 Type T indicator for micro
Fuse indicator
Top fuse status indicator
Fuse size
00
Fitted with:
Type T Indicator for micro

Export product specification