Download document () of 20

170M4009

Fuse-link, high speed, 250 A, AC 690 V, DIN 1, 53 x 53 x 108 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4009
UPC
051712257411
EAN
5027590450867
Product Length/Depth
245 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
455 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
250 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
21000 at 660 V
Pre arc (I2T)
3100
Watt losses
55 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
/80 Visual indicator
Fuse indicator
Top fuse status indicator
Fuse size
1

Export product specification