Knowledge Search
Download document () of 20
We make what matters work*

170M4195

Fuse-link, high speed, 500 A, AC 1250 V, size 1, 53 x 66 x 138 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4195
UPC
051712258036
EAN
5027590451765
Product Length/Depth
245 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
213 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
500 A
Voltage rating
1250 V (IEC), 1300 V (UL)
Voltage type
DC
Clearing (I2T)
340000 at 1000 V, 435000 at 1250 V
Pre arc (I2T)
69500
Watt losses
85 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
TN/110 Type T Indicator for Micro
Bolted tag
Fuse indicator
Top fuse status indicator
Fuse size
1

Export product specification