Knowledge Search
Download document () of 20
We make what matters work*

170M4696

Fuse-link, high speed, 550 A, AC 1100 V, size 1, 45 x 59 x 156 mm, aR, IEC, UL

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4696
UPC
051712259569
EAN
5996516013755
Product Length/Depth
58 mm
Product Height
54 mm
Product Width
170 mm
Product Weight
0.637 g
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
IEC Rated
UL Recognized

Electrical data

Amperage Rating
550 A
Voltage rating
1100 V
Voltage type
AC
Clearing (I2T)
465000 at 1000 V
Pre arc (I2T)
95000
Watt losses
95 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FU/115 without indicator
Bolted tag
Fuse indicator
None
Fuse size
1

Export product specification