Knowledge Search
Download document () of 20
We make what matters work*

170M4746

Fuse-link, high speed, 550 A, AC 1100 V, size 1, 53 x 69 x 160 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4746
UPC
051712259767
EAN
5996516013977
Product Length/Depth
69 mm
Product Height
160 mm
Product Width
53 mm
Product Weight
487 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
CSA Certified

Electrical data

Amperage Rating
550 A
Voltage rating
1000 V
Voltage type
AC
Clearing (I2T)
465000 at 1000 V
Pre arc (I2T)
95000
Watt losses
95 W
Class
Class aR

Product specification

Application
DC common bus DC drives power converters/rectifiers
Fuse type
US Style
FKE/115 Type K indicator for micro
Fuse indicator
Non Indicating
Fuse size
1
Fitted with:
Type K Indicator for micro

Export product specification