Knowledge Search
Download document () of 20
We make what matters work*

170M4803

Eaton Bussmann series high speed square body fuse, 25A 1000V HS 00/80 aR INDICATOR FUSE

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4803
UPC
051712679190
EAN
5027590454193
Product Length/Depth
233 mm
Product Height
66 mm
Product Width
140 mm
Product Weight
247.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
25 A
Voltage rating
1000 V (IEC)
Voltage type
AC
Clearing (I2T)
210 at 1000 V
Pre arc (I2T)
30
Watt losses
7 W
Class
Class aR

Product specification

Application
Semiconductor DC Common bus DC drives power converters/rectifiers
Fuse type
DIN 43653
00/80 Visual indicator
Fuse indicator
Non Indicating
Fuse size
0

Export product specification