Knowledge Search
Download document () of 20
We make what matters work*

170M4823
FUSE 25A 1000V 00TN/80 AR

Fuse-link, high speed, 25 A, AC 1000 V, size 00, 30 x 47 x 98 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4823
UPC
051712679299
EAN
5027590454353
Product Length/Depth
233 mm
Product Height
66 mm
Product Width
140 mm
Product Weight
234 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
25 A
Voltage rating
1000 V (IEC)
Voltage type
AC
Clearing (I2T)
210 at 1000 V
Pre arc (I2T)
30
Watt losses
7 W
Breaking capacity
125 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
00TN/80 Type T Indicator for micro
Bolted tag
Fuse indicator
Top fuse status indicator
Fuse size
00

Export product specification