Knowledge Search
Download document () of 20
We make what matters work*

170M6159

Fuse-link, high speed, 550 A, AC 690 V, DIN 3, 76 x 90 x 139 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6159
UPC
051712263054
EAN
5996516017999
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1214 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
550 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
135000 at 660 V
Pre arc (I2T)
19500
Watt losses
100 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
/110 Visual indicator
Bolted tag
Fuse indicator
Top fuse status indicator
Fuse size
3

Export product specification