Knowledge Search
Download document () of 20
We make what matters work*

170M6261

Fuse-link, high speed, 700 A, AC 690 V, DIN 3, 76 x 92 x 139 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6261
UPC
051712263627
EAN
5996516018699
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
984 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
700 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
300000 at 660 V
Pre arc (I2T)
100000
Watt losses
110 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
KN/110 Type K Indicator for Micro
Fuse indicator
Centre fuse status indicator
Fuse size
3

Export product specification