Knowledge Search
Download document () of 20
We make what matters work*

170M7104

Eaton Bussmann series square body fuse, No indicator 200 kA Flush-end contact US thread Square body Power converters/rectifiers and reduced voltage starters 690V 305W 4 3000A

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7104
UPC
051712266666
Product Length/Depth
120 mm
Product Height
66.6 mm
Product Width
105 mm
Product Weight
1221 g
Compliances
CE Marked
Certifications
IEC Rated
CSA Certified
UL Recognized

Electrical data

Amperage Rating
3000 A
Voltage rating
690 V
Clearing (I2T)
2000000 at 13500000 V
Pre arc (I2T)
2000000
Watt losses
305 W
Class
Class aR

Product specification

Application
Protection of power rectifiers
Fuse indicator
Non Indicating
Fuse size
4

Export product specification