Knowledge Search
Download document () of 20
We make what matters work*

170M7124

Fuse-link, high speed, 3000 A, AC 690 V, 200 kA, size 4, 105 x 120 x 67 mm, aR, IEC, type K indicator, US thread

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7124
UPC
051712266758
EAN
5027590463898
Product Length/Depth
67 mm
Product Height
105 mm
Product Width
120 mm
Product Weight
746 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
3000 A
Voltage rating
690 V, 700 V
Voltage type
AC
Clearing (I2T)
13500000 at 660 V
Pre arc (I2T)
2000000
Watt losses
305 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
GKN/65 Type K indicator
Fuse indicator
Centre fuse status indicator
Fuse size
4

Export product specification