Download document () of 20

171412

Eaton Moeller® series SL7 Strobe light module, yellow, LED, 120 V

General specifications

Product Name
Eaton Moeller® series SL7 Strobe light module
Catalog Number
171412
EAN
4015081679430
Product Length/Depth
73 mm
Product Height
73 mm
Product Width
73 mm
Product Weight
0.083 kg
Compliances
CE Marked
Certifications
UL Listed
UL 508
CSA Certified
cULus Listed
UL Listed file E29184
CSA Std. C22.2 No. 14-10
CSA Class No. NKCR7
CSA Std. C22.2 No. 94-91
IEC Rated
UL File No.: E29184
UL Category Control No.: NKCR
CSA-C22.2 No. 14-10
UL
CE
CSA Class No.: NKCR7
IEC/EN 60947-5-1
UL report applies to both US and Canada
IEC/EN 60529
CSA-C22.2 No. 94-91
Certified by UL for use in Canada
Catalog Notes
0

Features & Functions

Color
Yellow
Enclosure color
Black
Functions
Flash light
Light modules
LED
Number of modules
Max. 5 (with standard base)
Max. 10 (with base for mounting on both sides)

General

Connection to SmartWire-DT
No
Current consumption
24 mA at 110/120 V AC
Degree of protection
NEMA 4X
IP66
Flashing frequency
1.4 Hz
Frequency rating
1.4 Hz
Lifespan, electrical
100,000 h
Light type
Strobe light
Material
Enclosure: Polycarbonate (PC)
Cap: Polycarbonate (PC)
Mounting position
As required
Overvoltage category
III
Pollution degree
3
Product Category
SL signal towers
Radiation angle
360 °
Rated impulse withstand voltage (Uimp)
4000 V AC
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27
Type
Strobe light module
Voltage type
AC

Climatic environmental conditions

Ambient operating temperature - min
-30 °C
Ambient operating temperature - max
60 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Electrical rating

Leakage current
0.003 A
Rated insulation voltage (Ui)
250 V
Rated operational voltage (Ue) at AC - min
110 V
Rated operational voltage (Ue) at AC - max
120 V
Rated operational voltage (Ue) at DC - min
0 V
Rated operational voltage (Ue) at DC - max
0 V

Export product specification