Download document () of 20
We make what matters work*

172826

Eaton Moeller® series P3 Main switch, P3, 100 A, rear mounting, 3 pole, Emergency switching off function, Lockable in the 0 (Off) position, With metal shaft for a control panel depth of 400 mm

General specifications

Product Name
Eaton Moeller® series P3 Main switch
Catalog Number
172826
EAN
4015081694617
Product Length/Depth
340 mm
Product Height
84 mm
Product Width
100 mm
Product Weight
0.54 kg
Certifications
IEC/EN 60947-3
VDE 0660
IEC/EN 60204
IEC/EN 60947
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.