Download document () of 20
We make what matters work*

172833

Eaton Moeller® series P3 Main switch, P3, 100 A, rear mounting, 3 pole + N, 1 N/O, 1 N/C, STOP function, Lockable in the 0 (Off) position, With metal shaft for a control panel depth of 400 mm

General specifications

Product Name
Eaton Moeller® series P3 Main switch
Catalog Number
172833
EAN
4015081694167
Product Length/Depth
340 mm
Product Height
84 mm
Product Width
112 mm
Product Weight
0.65 kg
Certifications
IEC/EN 60947
VDE 0660
IEC/EN 60204
IEC/EN 60947-3
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.