Knowledge Search
Download document () of 20
We make what matters work*

174522
AZ-3N-B40

Eaton Moeller series xEffect - AZ MCB. Miniature circuit breaker (MCB), 40A, 3pole+N, type B characteristic

General specifications

Product Name
Eaton Moeller series xEffect - AZ MCB
Catalog Number
174522
EAN
4015081709786
Product Length/Depth
75 mm
Product Height
90 mm
Product Width
108 mm
Product Weight
0.836 kg
Compliances
RoHS compliant
Certifications
EN45545-2
IEC 61373
IEC/EN 60947-2

Additional information

Current limiting class
3
Features
Can be fitted with auxiliary accessories
Suitable for Isolation
Suitable for IT systems
Suitable for Rolling Stock applications
Neutral conductor switches concurrently with the phase conductors
Functional group
Overcurrent protection
Internal resistance at room temperature (single-pole, 50 Hz)
2.3 mΩ
Used with
Miniature circuit breaker
AZ

Delivery program

Amperage Rating
40 A
Application
  • !
  • !
  • Industrial and commercial installations, utilities, OEM control panels, renewable energy installations, IT and data centre auxiliary circuits, railway and transportation systems etc.
Nominal current
40 A
Number of poles
Three-pole + N
Number of poles (protected)
3
Number of poles (total)
4
Release characteristic
B
Tripping characteristic
B
Type
  • AZ
  • Miniature circuit breaker

Design verification as per IEC/EN 61439

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Rated operational current for specified heat dissipation (In)
40 A

Technical data - electrical

Direction of incoming supply
Bidirectional
Frequency rating - max
60 Hz
Frequency rating - min
50 Hz
Operational voltage (IEC/EN 60947-2) - max
400 VAC
Overvoltage category
III
Pollution degree
2
3
Rated impulse withstand voltage (Uimp)
4 kV
Rated insulation voltage (Ui)
440 V
Rated operational voltage (Ue) - max
400 V
Rated service short-circuit breaking capacity (IEC/EN 60947-2) - Ics
20 kA
Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 400 V
25 kA
Rated switching capacity (IEC/EN 60947-2)
25 kA
Voltage rating
230 V AC / 400 V AC
Voltage rating (IEC/EN 60947-2)
230/400 V AC
Voltage rating at DC
60 V DC (per pole)
Voltage type
AC

Technical data - mechanical

Built-in depth
65.5 mm
Connectable conductor cross section (multi-wired) - max
50 mm²
Connectable conductor cross section (multi-wired) - min
2.5 mm²
Connectable conductor cross section (solid-core) - max
50 mm²
Connectable conductor cross section (solid-core) - min
2.5 mm²
Contact position indicator color
Red = ON
Green = OFF
Degree of protection
IP20 (With terminal cover)
IP40 (in Enclosure)
Frame
45 mm
Mounting Method
Two lock-in position on DIN rail (EN/IEC 60715)
Mounting position
As required
Mounting width per pole
27 mm
Terminal capacity
2.5 mm² - 50 mm²
Terminals (top and bottom)
Screw-type with pressure plate
Width in number of modular spacings
6

Export product specification