Download document () of 20
We make what matters work*

175768
FL421

FL421. LDU plug, 4pin, c/w 2m 1.00qmm LSF (low smoke and fume) cable

General specifications

Product Name
Eaton Moeller series Plug in lighting range (LSC) - Wiring devices
Catalog Number
175768
EAN
5010826045128
Product Length/Depth
180 mm
Product Height
60 mm
Product Width
60 mm
Product Weight
0.45 kg
Certifications
BS 7001
BS EN 5025-3-11
HD 21.14S1
BS 6972

Product specifications

Ingress protection (IP) ratings
IP20
Special features
Terminal Screw Zinc Coated Steel with clear Passivation
Type
Litelink LSC
Amperage Rating
6 A
Voltage rating
250 V AC
Head style
Slotted head
Color
White
Front plate color/finishing
White
Front plate material
Thermoplastic
Base material
Thermoplastic
Terminal material
Brass
Terminal capacity (LN and E)
1 mm² (3x) or 1.5 mm² (1x)
LSC litelink type
LSC 4 Pin

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.