Download document () of 20
We make what matters work*

176089
SPPVT2-10-2+PE-AX

Eaton Moeller series xPole - SPPVT2.12 Surge Protection Device. Surge arrester, pluggable, 1000VDC, 2-pole+PE, with auxiliary contact

General specifications

Product Name
Eaton Moeller series xPole - SPPVT2.12 Surge protection device
Catalog Number
176089
EAN
4015081712854
Product Length/Depth
99 mm
Product Height
65.5 mm
Product Width
53.4 mm
Product Weight
0.315 kg
Compliances
RoHS conform
Certifications
CE

Product specifications

Connection
For ungrounded systems
Features
Category type 2
Fitted with:
Remote signaling contact
Frame
3 modular spacing
Degree of protection
IP20
Equipment heat dissipation, current-dependent
0 W
Mounting method
DIN rail (top hat rail) 35 mm
Voltage protection level (L-N)
0 KV
Voltage protection level (N-PE)
0 KV
Voltage rating (Iu) - max
1000 V
Signalling at the device
Optic
System configuration type
IT
Type
DC overvoltage protection Surge arrester
Special features
Pluggable With auxiliary contact
Application
Open areas Residential buildings Utility buildings
Ambient operating temperature - max
80 °C
Ambient operating temperature - min
-40 °C
Conductor cross section (flexible, fine-strand) - max
0 mm²
Conductor cross section (flexible, fine-strand) - min
0 mm²
Conductor cross section (solid, solid-strand) - max
0 mm²
Conductor cross section (solid, solid-strand) - min
0 mm²
Continuous voltage at AC - max
0 V
Continuous voltage at DC - max
1170 V
Discharge surge current (8/20) - max
40 kA
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Nominal discharge surge current (8/20)
15 kA
Nominal voltage at AC
0 V
Nominal voltage at DC
975 V
Number of conductors without earthing
2
PV-voltage - max
1170 V
Rated operational current for specified heat dissipation (In)
0 A
Short-circuit breaking capacity (ISCCR)
0 kA
Static heat dissipation, non-current-dependent
0.03 W
Voltage protection level
3.7 KV
Overcurrent protection device, parallel connection (fuse) - max
0 A
Overcurrent protection device, series connection (fuse) - max
0 A
Integrated short-circuit protection selective to fuse gG
0 A

Export product specification