Download document () of 20
Discontinued

176093

SPPVT2H-06-2+PE-AX. Surge arrester, pluggable, 600V DC, 2p+PE, with auxiliary contact

General specifications

Product Name
Eaton Moeller series xPole - SPPVT2.12 Surge protection device
Catalog Number
176093
EAN
4015081712892
Product Length/Depth
99 mm
Product Height
65.5 mm
Product Width
53.4 mm
Product Weight
0.292 kg
Compliances
RoHS conform
CE Marked
Certifications
CE

Product specifications

Connection
For ungrounded systems
Features
Category type 2
Fitted with:
Remote signaling contact
Frame
3 modular spacing
Degree of protection
IP20
Equipment heat dissipation, current-dependent
0 W
Mounting method
DIN rail (top hat rail) 35 mm
Voltage protection level (L-N)
0 KV
Voltage protection level (N-PE)
0 KV
Voltage rating (Iu) - max
600 V
Signalling at the device
Optic
System configuration type
IT
Type
DC overvoltage protection Surge arrester
Special features
Pluggable With auxiliary contact
Application
Open areas Residential buildings Utility buildings
Ambient operating temperature - max
80 °C
Ambient operating temperature - min
-40 °C
Conductor cross section (flexible, fine-strand) - max
25 mm²
Conductor cross section (flexible, fine-strand) - min
25 mm²
Conductor cross section (solid, solid-strand) - max
35 mm²
Conductor cross section (solid, solid-strand) - min
35 mm²
Continuous voltage at AC - max
0 V
Continuous voltage at DC - max
800 V
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Nominal discharge surge current (8/20)
15 kA
Nominal voltage at AC
0 V
Nominal voltage at DC
600 V
PV-voltage - max
800 V
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent
0.02 W
Voltage protection level
2.7 KV

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.