Download document () of 20
We make what matters work*

176098

SPPVT2H-10. Surge arrester plug-in unit, pluggable, 1000V DC, 1p

General specifications

Product Name
Eaton Moeller series xPole - SPPVT2.12 Surge protection device
Catalog Number
176098
EAN
4015081712946
Product Length/Depth
52.2 mm
Product Height
43.3 mm
Product Width
17.5 mm
Product Weight
0.05 kg
Compliances
RoHS conform
CE Marked
Certifications
CE

Product specifications

Connection
For ungrounded systems
Features
Category type 2
Frame
1 modular spacing
Degree of protection
IP20
Equipment heat dissipation, current-dependent
0 W
Mounting method
On basic element
Voltage protection level (L-N)
0 KV
Voltage protection level (N-PE)
0 KV
Voltage rating (Iu) - max
1000 V
Signalling at the device
Optic
System configuration type
IT
Type
DC overvoltage protection Surge arrester
Special features
Pluggable
Application
Open areas Residential buildings Utility buildings
Ambient operating temperature - max
80 °C
Ambient operating temperature - min
-40 °C
Conductor cross section (flexible, fine-strand) - max
25 mm²
Conductor cross section (flexible, fine-strand) - min
25 mm²
Conductor cross section (solid, solid-strand) - max
35 mm²
Conductor cross section (solid, solid-strand) - min
35 mm²
Continuous voltage at AC - max
0 V
Continuous voltage at DC - max
585 V
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Nominal discharge surge current (8/20)
15 kA
Nominal voltage at AC
0 V
Nominal voltage at DC
1000 V
PV-voltage - max
585 V
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent
0.03 W
Voltage protection level
1.9 KV

Export product specification