Download document () of 20
We make what matters work*

177258
SPPVT12-06-2+PE

Eaton Moeller series xPole - SPPVT2.12 Surge Protection Device. Lightning current / surge arresters, pluggable, 600 VDC, 2-pole+PE, earthed

General specifications

Product Name
Eaton Moeller series xPole - SPPVT2.12 Surge protection device
Catalog Number
177258
EAN
4015081717101
Product Length/Depth
65.5 mm
Product Height
90 mm
Product Width
53.4 mm
Product Weight
0.38 kg
Compliances
RoHS conform
Certifications
CE

Product specifications

Connection
For ungrounded systems
Features
Category type 2
Frame
3 modular spacing
Degree of protection
IP20
Equipment heat dissipation, current-dependent
0 W
Mounting method
DIN rail (top hat rail) 35 mm
Voltage protection level (L-N)
0 KV
Voltage protection level (N-PE)
0 KV
Voltage rating (Iu) - max
600 V
Signalling at the device
Optic
System configuration type
IT
Type
DC overvoltage protection Surge arrester
Special features
Pluggable
Application
Open areas Residential buildings Utility buildings
Ambient operating temperature - max
80 °C
Ambient operating temperature - min
-40 °C
Conductor cross section (flexible, fine-strand) - max
0 mm²
Conductor cross section (flexible, fine-strand) - min
0 mm²
Conductor cross section (solid, solid-strand) - max
0 mm²
Conductor cross section (solid, solid-strand) - min
0 mm²
Continuous voltage at AC - max
0 V
Continuous voltage at DC - max
720 V
Discharge surge current (8/20) - max
40 kA
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Nominal discharge surge current (8/20)
15 kA
Nominal voltage at AC
0 V
Nominal voltage at DC
600 V
Number of conductors without earthing
2
PV-voltage - max
720 V
Rated operational current for specified heat dissipation (In)
0 A
Short-circuit breaking capacity (ISCCR)
0 kA
Static heat dissipation, non-current-dependent
0.03 W
Voltage protection level
2.6 KV
Overcurrent protection device, parallel connection (fuse) - max
0 A
Overcurrent protection device, series connection (fuse) - max
0 A
Integrated short-circuit protection selective to fuse gG
0 A

Export product specification