Knowledge Search
Download document () of 20
We make what matters work*

177307

Eaton Moeller® series CSAS Connection cable; 6p; AC; coupling M12 flat; open end; L=5m

General specifications

Product Name
Eaton Moeller® series CSAS Accessory Connection cable
Catalog Number
177307
EAN
4015081717606
Product Length/Depth
250 mm
Product Height
25 mm
Product Width
175 mm
Product Weight
0.216 kg
Compliances
CE

Product specifications

Number of poles
Six-pole
Cable type
Multi-core
Cable end, open, Output side
Coupling, straight, Input side
Contact surface material
Other
Product category
Accessories
Voltage type
DC
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Cable length
5 m
Cable sheath material
Other
Degree of protection
Other
Color cable sheath
Yellow
Electrical connection type (box-sided)
Other
Electrical connection type (field-sided)
M12
Contact body material
Other
Permitted temperature of outer cable (assembled) without vibration - max
70 °C
Permitted temperature of outer cable (assembled) without vibration - min
40 °C
Permitted temperature of outer cable (assembling/handling) - max
70 °C
Permitted temperature of outer cable (assembling/handling) - min
40 °C
Plug-in contact type (field-sided)
Female (bus)
Positioning cable feed (box-sided)
Other
Positioning cable feed (field-sided)
Straight

Export product specification