Knowledge Search
Download document () of 20
We make what matters work*

179955

Eaton Moeller® series C22 Mounting ring tool, Accessories, Threaded ring, can be fitted on to electric screwdriver

General specifications

Product Name
Eaton Moeller® series C22 Accessory Mounting ring tool
Catalog Number
179955
EAN
4015081750719
Product Length/Depth
88 mm
Product Height
31 mm
Product Width
31 mm
Product Weight
0.02 kg
Certifications
UL/CSA certification not required

General

Accessory/spare part type
Mounting tool
Connection to SmartWire-DT
No
Product category
Accessories
Product category
Accessories

Export product specification