Knowledge Search
Download document () of 20
We make what matters work*

183941

Eaton Moeller series IZMX/INX - ACB. Cassette 1600A, IZMX163 m. control cable connection, 1

General specifications

Product Name
Eaton Moeller series IZMX/INX cassette
Catalog Number
183941
EAN
4015081782697
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
17.575 kg
Compliances
RoHS conform

Delivery program

Type
Accessory
Accessory/spare part type
Withdrawable units
Number of poles
Three-pole
Amperage Rating
2500 A - 3200 A
Nominal current
1600 A

Technical data - electrical

Electrical connection type of main circuit
Rail connection

Technical data - mechanical

Mounting Method
Withdrawable

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Features
Version as built-in device
Special features
  • Control circuit terminal
  • Equipment supplied: arcing chamber cover, terminal blocks fully populated
  • With arcing chamber cover
  • With control conductor terminals fully fitted.
Used with
INX16…3-…W
IZMX16…3-…W
Three-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.