Knowledge Search
Download document () of 20
We make what matters work*

183951

Eaton Moeller series IZMX/INX - ACB. Cassette 4000A, IZMX403, +

General specifications

Product Name
Eaton Moeller series IZMX/INX cassette
Catalog Number
183951
EAN
4015081790821
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
29 kg
Compliances
RoHS conform

Delivery program

Type
Accessory
Accessory/spare part type
Withdrawable units
Number of poles
Three-pole
Amperage Rating
4000 A
Nominal current
4000 A

Technical data - electrical

Electrical connection type of main circuit
Rail connection

Technical data - mechanical

Mounting Method
Withdrawable

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Features
Version as built-in device
Special features
  • Equipment supplied: arcing chamber cover, terminal blocks fully wired as per electrical equipment
  • With arcing chamber cover
  • With control circuit terminals according to ordered options.
Used with
IZMX40…3-…W
INX40…3-…W
Three-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.