Knowledge Search
Download document () of 20
We make what matters work*

184129

Eaton Moeller series IZMX/INX - ACB. Accessories, Counts the number of ON-OFF operations. Can also be installed without motor operator., For use with IZMX16…, INX16…

General specifications

Product Name
Eaton Moeller series IZMX/INX other accessory
Catalog Number
184129
EAN
4015081783267
Product Length/Depth
100 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.023 kg
Compliances
RoHS conform

Delivery program

Type
Accessory
Accessory/spare part type
Switching cycle counter
Operations counter
Spare part
Accessory

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Special features
Counts the number of ON-OFF operations. Can also be installed without motor operator.
Used with
IZMX16…
INX16…

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.