Eaton Moeller series IZMX/INX - ACB. Connections, front, 1600A, IZMX40, 3 p, fixed mounted design
| Product Name |
Eaton Moeller series IZMX/INX main terminal
|
| Catalog Number |
184174
|
| EAN |
4015081783465
|
| Product Length/Depth |
400 mm
|
| Product Height |
200 mm
|
| Product Width |
400 mm
|
| Product Weight |
12.6 kg
|
| Compliances |
RoHS conform
|
| Type |
Accessory
|
| Accessory/spare part type |
Main terminal kits
|
| Amperage Rating |
800 A - 1600 A
|
| Mounting Method |
Fixed
|
| Ambient operating temperature - min |
-25 °C
|
| Ambient operating temperature - max |
70 °C
|
| Special features |
|
| Suitable for |
Three-pole
|
| Used with |
INX40…3…12F
IZMX40…3…10F IZMX40…3…08F IZMX40…3…12F IZMX40…3…16F INX40…3…08F INX40…3…16F INX40…3…10F Three-pole |