Eaton Moeller series IZMX/INX - ACB. Connections, front, 2500A, IZMX40, 3 p, fixed mounted design
| Product Name |
Eaton Moeller series IZMX/INX main terminal
|
| Catalog Number |
184175
|
| EAN |
4015081783472
|
| Product Length/Depth |
400 mm
|
| Product Height |
200 mm
|
| Product Width |
400 mm
|
| Product Weight |
25.2 kg
|
| Compliances |
RoHS conform
|
| Type |
Accessory
|
| Accessory/spare part type |
Main terminal kits
|
| Amperage Rating |
2500 A - 3200 A
|
| Mounting Method |
Fixed
|
| Ambient operating temperature - min |
-25 °C
|
| Ambient operating temperature - max |
70 °C
|
| Special features |
|
| Suitable for |
Three-pole
|
| Used with |
IZMX40…3…20F
INX40…3…25F IZMX40…3…25F INX40…3…20F Three-pole |