Knowledge Search
Download document () of 20
We make what matters work*

184197

Eaton Moeller series IZMX/INX - ACB. Coding device cassette

General specifications

Product Name
Eaton Moeller series IZMX/INX other accessory
Catalog Number
184197
EAN
4015081783632
Product Length/Depth
300 mm
Product Height
50 mm
Product Width
250 mm
Product Weight
1 kg
Compliances
RoHS conform

Delivery program

Type
Accessory
Accessory/spare part type
Withdrawable units
Coding part
Spare part
Accessory

Technical data - mechanical

Mounting Method
Withdrawable

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Special features
The user-defined coding ensures that a cassette can only accommodate the circuit breaker assigned to it.
Used with
INX16…W
INX40…W
IZMX16…W
IZMX40…W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.