Knowledge Search
Download document () of 20
We make what matters work*

184246

Eaton Moeller series IZMX/INX - ACB. Motor operator 24 VDC, 16, 1

General specifications

Product Name
Eaton Moeller series IZMX/INX motor operator
Catalog Number
184246
EAN
4015081784080
Product Length/Depth
200 mm
Product Height
100 mm
Product Width
150 mm
Product Weight
0.907 kg
Compliances
RoHS conform

Delivery program

Type
Accessory
Accessory/spare part type
Remote switching

Technical data - electrical

Voltage type
DC
Control voltage operating range
24 V DC
0.85 - 1.1 x Us
Rated control supply voltage (Us) at DC - min
24 V
Rated control supply voltage (Us) at DC - max
24 V
Rated operational current
6 A DC
Starting current rating
20 A DC
Power consumption
160 W DC
Necessary time for charging spring-operated stored energy mechanism at 1 x Us
4 s DC

Technical data - mechanical

Number of actuation per minute - max
3
Switch drive type
Motor drive

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Special features
  • Signalling switch for “Spring-operated stored energy mechanism tensioned” message is included as standard.
  • Switching frequency = 60/h
  • The motor automatically tensions the spring force storage mechanism for remote or local actuation.
  • Retrofitting kit
  • The retrofit kit includes the required SEC control cable terminals.
Used with
INX16…
IZMX16…

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.