Knowledge Search
Download document () of 20
We make what matters work*

185145

Eaton Moeller® series C22 Indicator light, Flat, Cable (black) with non-terminated end, 4 pole, 3.5 m, Lens green, LED green, 24 V AC/DC

General specifications

Product Name
Eaton Moeller® series C22 Indicator light
Catalog Number
185145
EAN
4015081806270
Product Length/Depth
3561 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.12 kg
Certifications
CE
CSA
IEC/EN 60947-5-1
UL
VDE 0660

Features & Functions

Bezel color
Other
Bezel material
Plastic
Bezel material
Plastic
Design
Cable end open
Flat
Electric connection type
Other
Fitted with:
Light source
Front ring
Lens color
Green
Light color
Green

General

Cable length
3.5 m
Cable material
PUR
Connection to SmartWire-DT
No
Connection type
Cable (black) with non-terminated end, 4 pole
Degree of protection
IP Other
NEMA Other
Mounting position
As required
Opening diameter
22.5 mm
Overvoltage category
III
Pollution degree
3
Product Category
RMQ compact solution
Product Category
RMQ compact solution
Rated impulse withstand voltage (Uimp)
800 V AC
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Tightening torque
2 Nm, Threaded ring
Type
Indicator lights
Voltage type
AC/DC

Climatic environmental conditions

Ambient operating temperature - min
-30 °C
Ambient operating temperature - max
70 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

Electrical rating

Rated conditional short-circuit current (Iq)
1 kA
Rated insulation voltage (Ui)
30 V
Rated operational voltage
24 V AC/DC (LED)
Rated operational voltage (Ue) - min
24 V
Rated operational voltage (Ue) - max
24 V
Short-circuit protection rating
Max. 4 A gG/gL, Fuse, Contacts

Actuator

Actuator diameter
4.7 mm

Export product specification