Knowledge Search
Download document () of 20
We make what matters work*

185619

Eaton C22 Pushbutton, flat, momentary, 1 N/O, white, Cable (black) with non-terminated end, 4 pole, 3.5 m, Bezel: titanium

General specifications

Product Name
Eaton Moeller® series C22 Pushbutton
Catalog Number
185619
EAN
4015081811137
Product Length/Depth
3560 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.122 kg
Certifications
VDE 0660
UL
CE
CSA
IEC/EN 60947-5-1
CSA Class No.: 321103
CSA File No.: 165628
UL 508
CSA-C22.2 No. 14-18 and No. 94.2-15
CE marking
UL Category Control No.: NKCR
UL File No.: E29184

Features & Functions

Bezel color
Titanium
Bezel material
Plastic
Bezel material
Plastic
Design
Flat
Classical
Electric connection type
Cable
Fitted with:
Front ring
Inscription
Blank

General

Cable length
3.5 m
Cable material
PUR
Connection to SmartWire-DT
No
Connection type
Cable (black) with non-terminated end, 4 pole
Degree of protection
NEMA 12
IP67/IP69K
Mounting position
As required
Opening diameter
22.5 mm
Operating frequency
3600 Operations/h
Overvoltage category
III
Pollution degree
3
Product category
RMQ compact solution
Product category
RMQ compact solution
Rated impulse withstand voltage (Uimp)
800 V AC
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Tightening torque
2 Nm, Threaded ring
Type
Pushbutton actuator

Climatic environmental conditions

Ambient operating temperature - min
-30 °C
Ambient operating temperature - max
70 °C
Ambient storage temperature - min
30 °C
Ambient storage temperature - max
80 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

Electrical rating

Rated conditional short-circuit current (Iq)
1 kA
Rated insulation voltage (Ui)
250 V
Rated operational current (Ie) at DC-13, 24 V
3 A
Rated operational current (Ie) at AC-15, 24 V
4 A
Rated operational current (Ie) at DC-13, 24 V
3 A
Short-circuit protection rating
Max. 4 A gG/gL, Fuse, Contacts

Actuator

Actuating force
5 N
Actuator color
White
Actuator diameter
29.7 mm
Actuator function
Spring-return
Momentary

Contacts

Control circuit reliability
1 failure per 17,000,000 swtching operations (statistically determined, at 17 V DC/7 mA: N/O contact
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
1

Export product specification