Knowledge Search
Download document () of 20
We make what matters work*

185996

Eaton C30 Pushbutton, flat, maintained, 1 N/C, red, Cable (black) with M12A plug, 4 pole, 1 m, Bezel: chrome

General specifications

Product Name
Eaton Moeller® series C30 Pushbutton
Catalog Number
185996
EAN
4015081814978
Product Length/Depth
1060 mm
Product Height
46 mm
Product Width
36 mm
Product Weight
0.076 kg
Certifications
IEC/EN 60947-5-1
VDE 0660
CSA Class No.: 321103
CSA File No.: 165628
UL 508
CSA-C22.2 No. 14-18 and No. 94.2-15
CE marking
UL Category Control No.: NKCR
UL File No.: E29184
UL
CSA
Catalog Notes
Contacts with safety function, by positive opening to IEC/EN 60947-5-1

Features & Functions

Bezel color
Chrome
Bezel material
Metal
Bezel material
Metal
Design
Flat
M12A
Electric connection type
Other
Features
Positive opening
Fitted with:
Front ring
Inscription
Blank

General

Cable length
1 m
Cable material
PUR
Connection to SmartWire-DT
No
Connection type
Cable (black) with M12A plug, 4 pole
Degree of protection
NEMA Other
IP67/IP69K
Lifespan, mechanical
1,000,000 Operations (AC operated)
Mounting position
As required
Opening diameter
30.5 mm
Operating frequency
3600 Operations/h
Overvoltage category
III
Pollution degree
3
Product category
RMQ compact solution
Product category
RMQ compact solution
Rated impulse withstand voltage (Uimp)
800 V AC
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Tightening torque
1 Nm, Plug
2 Nm, Threaded ring
Type
Pushbutton actuator

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C
Ambient storage temperature - min
-30 °C
Ambient storage temperature - max
80 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

Electrical rating

Rated conditional short-circuit current (Iq)
1 kA
Rated insulation voltage (Ui)
30 V
Rated operational current (Ie) at DC-13, 24 V
3 A
Rated operational current (Ie) at AC-15, 24 V
4 A
Rated operational current (Ie) at DC-13, 24 V
3 A
Short-circuit protection rating
Max. 4 A gG/gL, Fuse, Contacts

Actuator

Actuating force
5 N
Actuator color
Red
Actuator diameter
29.7 mm
Actuator function
Switching function latching
Maintained
Actuator travel and actuation force (DIN EN 60947-5-1)
4.65 mm
Knob travel
5.7 mm

Contacts

Control circuit reliability
1 failure per 900,000 switching operations statistically determined, at 17 V DC/7 mA: N/C contact)
Force for positive opening - min
15 N
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
0

Export product specification