Knowledge Search
Download document () of 20
We make what matters work*

186281

Eaton Moeller® series C22 Key-operated actuator, RMQ compact solution, momentary, 1 NC, 1 N/O, Cable (black) with non-terminated end, 4 pole, 3.5 m, 3 positions, MS1, Bezel: titanium

General specifications

Product Name
Eaton Moeller® series C22 Key-operated actuator
Catalog Number
186281
EAN
4015081817825
Product Length/Depth
3597 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.143 kg
Certifications
IEC/EN 60947-5-1
CSA
VDE 0660
CE
UL
CSA File No.: 165628
CSA Class No.: 321103
UL File No.: E29184
UL 508
CSA-C22.2 No. 14-18 and No. 94.2-15
CE marking
UL Category Control No.: NKCR
UL listed, CSA certified

Features & Functions

Bezel color
Titanium
Bezel material
Plastic
Bezel material
Plastic
Design
Cable end open
Classical
Electric connection type
Other
Features
Positive opening
Fitted with:
Front ring
Key code
MS1

General

Accessories
1 key included with supplied equipment.
Cable length
3.5 m
Cable material
PUR
Connection to SmartWire-DT
No
Connection type
Cable (black) with non-terminated end, 4 pole
Degree of protection
IP65, rear
IP66
NEMA Other
Mounting position
As required
Opening diameter
22.5 mm
Operating frequency
100 Operations/h
Operating torque
0.5 Nm
Overvoltage category
III
Pollution degree
3
Product Category
RMQ compact solution
Product Category
RMQ compact solution
Rated impulse withstand voltage (Uimp)
800 V AC
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Switching angle
40 °
Tightening torque
2 Nm, Threaded ring
Type
Key-operated button

Climatic environmental conditions

Ambient operating temperature - min
-30 °C
Ambient operating temperature - max
70 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Electrical rating

Rated conditional short-circuit current (Iq)
1 kA
Rated insulation voltage (Ui)
250 V
Rated operational current (Ie) at DC-13, 24 V
3 A
Rated operational current (Ie) at AC-15, 24 V
4 A
Rated operational current (Ie) at DC-13, 24 V
3 A
Short-circuit protection rating
Max. 4 A gG/gL, Fuse, Contacts

Actuator

Actuator color
Black
Actuator diameter
4.7 mm
Actuator function
Key withdrawable in position 0
Momentary
Spring-return
Actuator travel and actuation force (DIN EN 60947-5-1)
4.65 mm
Actuator type
Key
Knob travel
5.7 mm
Number of switch positions
3

Contacts

Control circuit reliability
1 failure per 17,000,000 swtching operations (statistically determined, at 17 V DC/7 mA: N/O contact
1 failure per 900,000 switching operations statistically determined, at 17 V DC/7 mA: N/C contact)
Force for positive opening - min
20 N
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1

Export product specification