Knowledge Search
Download document () of 20
We make what matters work*

187C152A

DETROIT LOCKER® DIFFERENTIAL; TOYOTA 9.5 IN.; SPLINE 30; ALL RATIOS

General specifications

Product Name
Eaton Detroit Locker Differential
Catalog Number
187C152A
Catalog Notes
Uses 45mm inner diameter bearings

Product specifications

Ring gear ratio
All
Gear spline tooth count
30 EA
Axle shaft diameter
1.3 in
Ring gear size
9.5 in
Differential type
Locking
Vehicle usage
Off-Road: Light Trail / Sand Sports
On Road: Drag Racing
Off-Road: Work Truck / Towing
On Road: Work Truck / Towing
On Road: Circle Track
On Road: Restoration
Off-Road: Extreme Off-Road
Off-Road: Rock Crawl
On Road: Street and Muscle

Differential Product Selector

Model year start Model year end Vehicle make Vehicle type (model) Axle location Axle description Gear ratio
1967 1989 Toyota Land Cruiser, FJ Front 2-pinion C-Clip All
1967 1997 Toyota Land Cruiser, FJ Rear C-Clip All

Export product specification

Need product support?

Support from Eaton

Technical support

Customer Service
+1 (800) 328-3850