Knowledge Search
Download document () of 20
We make what matters work*

187SL192A

DETROIT LOCKER® DIFFERENTIAL; SUPER DANA 44; 33 SPLINE; 3.92 AND UP

General specifications

Product Name
Eaton Detroit Locker Differential
Catalog Number
187SL192A
Catalog Notes
For use with Super Dana 44 housing only. Bearing LM104949 and race LM104912 are required.

Product specifications

Ring gear ratio
3.92 & up
Gear spline tooth count
33 EA
Axle shaft diameter
1.36 in
Ring gear size
8.5 in
Differential type
Locking
Vehicle usage
Off-Road: Rock Crawl
On Road: Drag Racing
On Road: Restoration
Off-Road: Work Truck / Towing
On Road: Circle Track
On Road: Work Truck / Towing
Off-Road: Extreme Off-Road
On Road: Street and Muscle
Off-Road: Light Trail / Sand Sports

Differential Product Selector

Model year start Model year end Vehicle make Vehicle type (model) Axle location Axle description Gear ratio Model product notes
0000 0000 Jeep Cherokee, Grand Cherokee, Liberty, Post Office Truck, Scrambler, Wagoneer, Wrangler Rear Dana Super 44 3.92 & up For use with Super Dana 44 housing only. Bearing LM104949 and race LM104912 are required.
0000 0000 Performance Applications Performance Application Rear Dana Super 44 3.92 & up "Most gear oils are sufficient: a quality, petroleum-mineral based oil is recommended. Synthetic oils and friction modifiers can also be used, but are not necessary. In cold weather conditions, a lower viscosity gear oil (equivalent to API GL-5 75W-90) is recommended."

Export product specification

Need product support?

Support from Eaton

Technical support

Customer Service
+1 (800) 328-3850