Knowledge Search
Download document () of 20
We make what matters work*

187SL199A

DETROIT LOCKER® DIFFERENTIAL; TOYOTA 8.4 IN.; 30 SPLINE.; 3.54-5.29

General specifications

Product Name
Eaton Detroit Locker Differential
Catalog Number
187SL199A

Product specifications

Ring gear ratio
3.54 - 5.29
Gear spline tooth count
30 EA
Axle shaft diameter
1.29 in
Ring gear size
8.4 in
Differential type
Locking
Vehicle usage
Off-Road: Rock Crawl
Off-Road: Extreme Off-Road
On Road: Drag Racing
On Road: Work Truck / Towing
On Road: Restoration
On Road: Street and Muscle
Off-Road: Work Truck / Towing
Off-Road: Light Trail / Sand Sports
On Road: Circle Track

Differential Product Selector

Model year start Model year end Vehicle make Vehicle type (model) Axle location Axle description
1995 2005 Toyota 4-Cylinder Hilux, 4Runner, Celica, Celica GT Rear Tacoma, Tundra, T-100
1995 2005 Toyota 4-Cylinder Hilux, 4Runner, Celica, Celica GT Rear Tacoma, Tundra, T-100

Export product specification

Need product support?

Support from Eaton

Technical support

Customer Service
+1 (800) 328-3850