Eaton Moeller® series C22 Indicator light, Flush, Cable (black) with M12A plug, 4 pole, 0.2 m, red/green/yellow, 24 V DC
| Product Name |
Eaton Moeller® series C22 Indicator light
|
| Catalog Number |
197569
|
| EAN |
4015081943739
|
| Product Length/Depth |
261 mm
|
| Product Height |
30 mm
|
| Product Width |
30 mm
|
| Product Weight |
0.033 kg
|
| Certifications |
IEC/EN 61000-4-2
CE IEC/EN 61000-4-3 IEC/EN 60947-5-1 VDE 0660 |
| Bezel color |
Other
|
| Bezel material |
Plastic
|
| Bezel material |
Plastic
|
| Design |
M12A
Flush Classical |
| Electric connection type |
Other
|
| Lens color |
White
|
| Light color |
Red
Yellow Green |
| Cable length |
0.2 m
|
| Cable material |
PUR
|
| Connection to SmartWire-DT |
No
|
| Connection type |
Cable (black) with M12A plug, 4 pole
|
| Degree of protection |
IP Other
NEMA Other |
| Mounting position |
As required
|
| Opening diameter |
22.5 mm
|
| Overvoltage category |
III
|
| Pollution degree |
3
|
| Product Category |
RMQ compact solution
|
| Product Category |
RMQ compact solution
|
| Rated impulse withstand voltage (Uimp) |
800 V AC
|
| Shock resistance |
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
|
| Type |
Indicator lights
|
| Voltage type |
AC/DC
|
| Ambient operating temperature - min |
-30 °C
|
| Ambient operating temperature - max |
70 °C
|
| Climatic proofing |
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78 |
| Rated insulation voltage (Ui) |
30 V
|
| Rated operational voltage |
20.4 - 28.8 V DC (Transistor outputs)
24 V DC |
| Rated operational voltage (Ue) - min |
24 V
|
| Rated operational voltage (Ue) - max |
24 V
|
| Actuator diameter |
4.7 mm
|
| Heat dissipation per pole, current-dependent Pvid |
1 W
|