Knowledge Search
Download document () of 20
We make what matters work*

197772
E57P-12SNC2-Q

Eaton Moeller series E57P Performance series, Proximity switch, 6 - 48 V DC, d=12 mm, 1 N/C, 3-wire, Plug-in connection M12 x 1, Sn= 2 mm, Flush mounting, NPN, Stainless steel

General specifications

Product Name
Eaton Moeller® series E57P Proximity switch
Catalog Number
197772
EAN
4015081948796
Product Length/Depth
68.7 mm
Product Height
12 mm
Product Width
12 mm
Product Weight
0.025 kg
Certifications
UL 508
UL Listed
Certified by UL for use in Canada
UL Category Control No.: NRKH, NRKH7
IEC/EN 60947-5-2
UL File No.: E166051
CSA-C22.2 No. 14

Product specifications

Type
Inductive sensor
Electric connection type
Connector M12
Enclosure material finishing
Other
Actuation type
Metallic Target
Enclosure material
Metal
Enclosure type
Cylinder, screw-thread
Category (EN 954-1)
B
Explosion safety category for dust
None
Explosion safety category for gas
None
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-40 °C
Diameter sensor
12 mm
Number of contact energized outputs with signalling function
0
Number of contacts (normally closed contacts)
1
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
1
Operational current (Ib) in the switched state at 24 V DC
10 A
Functions
Short-circuit protection
Voltage type
DC
Mounting method
Flush mounting
Material
Stainless steel
Connection type
3-wire
Plug-in connection M12 x 1
Installation type
Concise
Degree of protection
IP69
NEMA 6P
Interface type
None
LED indicator
Status indication of Switching state: Yellow LED
Switch function type
Breaker contact
Load current
1 - 300 mA (Ie)
Shock resistance
30 g, Shock duration 11 ms, Half-Sinusoidal
Switching frequency
2000 Hz
Product category
E57P Performance series
Switching output type
NPN
Temperature drift of sn
10 %
Rated control supply voltage (Us) at DC - max
48 V
Rated control supply voltage (Us) at DC - min
6 V
Rated switching distance (Sn) - max
2 mm
Repeatability
1 %
Sensor length
68.7 mm
Supply voltage - max
48 V
Supply voltage - min
10 V
Switching hysteresis of Sn
20 %
Voltage drop (Ud)
2.5 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.