Knowledge Search
Download document () of 20
We make what matters work*

197774
E57P-12SNN2-Q

Eaton Moeller series E57P Performance series, Proximity switch, 6 - 48 V DC, d=12 mm, 1 N/O, Plug-in connection M12 x 1, 3-wire, Sn= 2 mm, Flush mounting, NPN, Stainless steel

General specifications

Product Name
Eaton Moeller® series E57P Proximity switch
Catalog Number
197774
EAN
4015081948819
Product Length/Depth
68.7 mm
Product Height
12 mm
Product Width
12 mm
Product Weight
0.025 kg
Certifications
UL File No.: E166051
IEC/EN 60947-5-2
CSA-C22.2 No. 14
UL Listed
UL Category Control No.: NRKH, NRKH7
UL 508
Certified by UL for use in Canada

Product specifications

Type
Inductive sensor
Electric connection type
Connector M12
Enclosure material finishing
Other
Actuation type
Metallic Target
Enclosure material
Metal
Enclosure type
Cylinder, screw-thread
Category (EN 954-1)
B
Explosion safety category for dust
None
Explosion safety category for gas
None
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-40 °C
Diameter sensor
12 mm
Number of contact energized outputs with signalling function
0
Number of contacts (normally open contacts)
1
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
1
Operational current (Ib) in the switched state at 24 V DC
10 A
Functions
Short-circuit protection
Voltage type
DC
Mounting method
Flush mounting
Material
Stainless steel
Connection type
Plug-in connection M12 x 1
3-wire
Installation type
Concise
Degree of protection
NEMA 6P
IP69
Interface type
None
LED indicator
Status indication of Switching state: Yellow LED
Switch function type
Normally open contact
Load current
1 - 300 mA (Ie)
Shock resistance
30 g, Shock duration 11 ms, Half-Sinusoidal
Switching frequency
2000 Hz
Product category
E57P Performance series
Switching output type
NPN
Temperature drift of sn
10 %
Rated control supply voltage (Us) at DC - max
48 V
Rated control supply voltage (Us) at DC - min
6 V
Rated switching distance (Sn) - max
2 mm
Repeatability
1 %
Sensor length
68.7 mm
Supply voltage - max
48 V
Supply voltage - min
10 V
Switching hysteresis of Sn
20 %
Voltage drop (Ud)
2.5 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.