Knowledge Search
Download document () of 20
We make what matters work*

197827

Eaton Moeller series E57P Performance series, Proximity switch, 10 - 30 V DC, d=12 mm, 1 N/C, 3-wire, 2 m connection cable, Sn= 4 mm, Non-flush mounting, NPN, Stainless steel

General specifications

Product Name
Eaton Moeller® series E57PS Proximity switch
Catalog Number
197827
EAN
4015081949342
Product Length/Depth
64.1 mm
Product Height
12 mm
Product Width
12 mm
Product Weight
0.079 kg
Certifications
UL File No.: E166051
UL Category Control No.: NRKH, NRKH7
IEC/EN 60947-5-2
UL 508
UL Listed
CSA-C22.2 No. 14
Certified by UL for use in Canada

Product specifications

Type
Inductive sensor
Electric connection type
Cable
Enclosure material finishing
Other
Actuation type
Metallic Target
Enclosure material
Metal
Enclosure type
Cylinder, screw-thread
Category (EN 954-1)
B
Explosion safety category for dust
None
Explosion safety category for gas
None
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-40 °C
Diameter sensor
12 mm
Number of contact energized outputs with signalling function
0
Number of contacts (normally closed contacts)
1
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
1
Operational current (Ib) in the switched state at 24 V DC
10 A
Functions
Short-circuit protection
Voltage type
DC
Mounting method
Non-flush mounting
Material
Stainless steel
Connection type
2 m connection cable
3-wire
Installation type
Not flat
Degree of protection
IP69
NEMA 6P
Interface type
None
LED indicator
Status indication of Switching state: Yellow LED
Switch function type
Breaker contact
Load current
1 - 300 mA (Ie)
Shock resistance
30 g, Shock duration 11 ms, Half-Sinusoidal
Switching frequency
2000 Hz
Product category
E57P Performance series
Switching output type
NPN
Temperature drift of sn
10 %
Rated control supply voltage (Us) at DC - max
30 V
Rated control supply voltage (Us) at DC - min
10 V
Rated switching distance (Sn) - max
4 mm
Repeatability
3 %
Sensor length
40.9 mm
Supply voltage - max
30 V
Supply voltage - min
10 V
Switching hysteresis of Sn
20 %
Voltage drop (Ud)
2.5 V

Export product specification